IESNA:LM-63-2002
[TEST]P1437484
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6D-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 6xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.67A 440.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38975.1
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5428.6 5461.8 5151.6 4542.3 4198.9 4165.6 4187.8 4276.4 4453.7 4686.3 4941.1 5461.8 6603.0 7998.9 9583.1 11134.2 12330.7 13261.3 
14391.3 15155.8 15565.7 15610.0 14690.5 13826.3 13084.0 11688.1 8829.8 5993.6 4786.0 3146.4 1141.1 609.3 409.9 221.6 155.1 88.6 0.0 
5428.6 5472.9 5162.7 4564.5 4221.0 4176.7 4209.9 4298.6 4464.7 4719.6 4985.5 5472.9 6614.0 8054.3 9716.1 11167.4 12441.5 13527.2 
14502.1 15288.7 15798.3 15831.6 14823.4 13959.3 13150.5 11732.4 8996.0 6182.0 4786.0 3157.5 1141.1 631.5 421.0 232.7 155.1 88.6 0.0 
5428.6 5461.8 5184.9 4653.1 4276.4 4221.0 4254.3 4354.0 4531.2 4808.2 5118.4 5561.5 6536.5 8043.2 9682.9 11322.5 12829.2 14092.2 
15299.8 16374.4 16983.8 17194.3 16939.5 15798.3 14823.4 13715.5 10812.9 7278.8 5162.7 3512.0 1540.0 742.3 498.5 332.4 254.8 144.0 0.0 
5428.6 5472.9 5240.3 4763.9 4387.2 4342.9 4354.0 4464.7 4675.2 4985.5 5406.4 5927.1 6636.2 7976.7 9660.7 11510.9 13205.9 14679.4 
16075.3 17282.9 18136.0 18678.8 18767.5 18612.4 17892.2 16596.0 15621.1 14047.9 11289.3 7168.0 2869.4 1185.4 731.2 476.4 343.4 
166.2 0.0 
5428.6 5495.1 5317.8 5018.7 4619.9 4542.3 4586.6 4719.6 4963.3 5351.1 5871.8 6525.4 7245.5 8253.7 9693.9 11533.0 13593.7 15466.0 
16873.0 18102.7 19022.3 19642.7 20130.1 20628.7 20817.0 20440.3 19819.9 18811.8 16418.8 11643.8 6159.8 2359.8 1141.1 609.3 343.4 
166.2 0.0 
5428.6 5484.0 5395.4 5251.3 5007.6 4874.7 4963.3 5195.9 5484.0 5882.8 6492.2 7289.8 8231.5 9173.2 10380.8 12009.4 13970.3 15887.0 
17515.6 18424.0 19122.0 19842.1 20595.5 21581.5 22545.3 23287.6 23631.0 23775.1 21936.0 16729.0 9959.8 4054.8 1562.1 731.2 354.5 
155.1 0.0 
5428.6 5528.3 5495.1 5506.2 5506.2 5495.1 5583.7 5860.7 6270.6 6835.6 7533.6 8419.9 9461.3 10702.1 12120.2 13759.8 15111.5 16396.6 
17504.5 18490.5 19421.1 20351.7 21636.9 23010.6 24196.1 24606.0 23653.2 21803.0 19509.7 15909.1 9693.9 3788.9 1218.7 587.2 254.8 
77.6 0.0 
5428.6 5517.2 5561.5 5672.3 5849.6 6082.3 6447.9 6824.5 7334.2 7954.6 8774.4 9826.9 11056.6 12530.1 14158.7 15887.0 17282.9 18268.9 
19099.8 19997.2 21171.5 22501.0 23730.7 24572.7 23741.8 21980.3 19831.0 17050.2 12873.5 7444.9 3556.3 1816.9 1019.2 598.3 376.7 
132.9 0.0 
5428.6 5517.2 5628.0 5816.4 6104.4 6514.3 7057.2 7710.8 8497.4 9361.6 10380.8 11577.3 12973.3 14612.9 16474.1 18202.4 19576.2 20695.2 
21570.4 22778.0 24362.2 25902.2 26799.6 26101.6 24295.8 22312.7 19487.6 14845.6 9428.0 4896.8 2658.9 1506.7 1019.2 720.1 421.0 166.2 
0.0 
5428.6 5506.2 5616.9 5860.7 6193.0 6647.3 7245.5 7921.3 8807.6 9682.9 10768.6 12031.6 13604.7 15277.6 17282.9 19232.8 20961.1 22501.0 
23819.4 25414.7 27530.8 29225.8 30012.4 29037.5 26699.9 23475.9 19210.6 13416.4 7411.7 3777.9 2060.7 1285.1 864.1 587.2 365.6 188.3 
0.0 
5428.6 5461.8 5572.6 5827.4 6204.1 6691.6 7256.6 8043.2 8896.3 9838.0 10979.1 12264.2 13793.1 15454.9 17426.9 19454.3 21060.8 22456.7 
23542.4 24761.1 26301.0 27187.3 27109.8 25381.5 22423.5 18944.7 14901.0 9760.4 5229.2 2581.4 1562.1 974.9 653.6 376.7 254.8 110.8 0.0 
5428.6 5450.8 5539.4 5761.0 6093.3 6536.5 7079.3 7733.0 8552.8 9361.6 10292.2 11355.7 12574.4 13970.3 15554.6 17316.1 18922.6 20141.2 
21127.2 22157.6 23154.7 23398.4 22722.6 20495.7 17604.2 14402.4 11045.5 7145.8 3766.8 1949.9 1251.9 808.8 476.4 243.7 155.1 77.6 0.0 
5428.6 5417.5 5472.9 5628.0 5882.8 6237.4 6658.3 7145.8 7688.7 8298.0 8918.4 9627.5 10491.6 11455.5 12652.0 14025.7 15100.4 15964.5 
16308.0 16363.4 16230.4 15166.9 13150.5 10026.3 7112.6 5107.3 3667.1 2370.9 1384.8 908.5 609.3 409.9 254.8 132.9 66.5 22.2 0.0 
5428.6 5351.1 5273.5 5262.4 5284.6 5362.1 5439.7 5484.0 5539.4 5495.1 5362.1 5151.6 4996.5 4985.5 5240.3 5583.7 5639.1 5107.3 4265.3 
3478.7 2658.9 1949.9 1528.9 1218.7 986.0 797.7 620.4 465.3 343.4 254.8 188.3 132.9 88.6 44.3 11.1 11.1 0.0 
5428.6 5218.1 4985.5 4752.8 4531.2 4309.6 4021.6 3534.1 2913.7 2370.9 2138.2 2149.3 2293.3 2526.0 2703.2 2658.9 2271.1 1761.5 1307.3 1052.5 
930.6 864.1 775.5 664.7 542.9 454.2 365.6 321.3 277.0 243.7 199.4 166.2 110.8 44.3 11.1 0.0 0.0 
5428.6 5151.6 4741.7 4298.6 3855.4 3312.6 2581.4 1883.4 1595.3 1540.0 1528.9 1528.9 1551.0 1584.3 1495.6 1207.6 908.5 764.4 675.8 598.3 553.9 
509.6 465.3 421.0 387.8 365.6 332.4 254.8 188.3 144.0 88.6 55.4 22.2 11.1 0.0 0.0 0.0 
5428.6 5063.0 4509.1 3899.7 3212.8 2415.2 1672.9 1440.2 1384.8 1318.4 1263.0 1218.7 1174.4 1107.9 963.9 764.4 653.6 553.9 476.4 432.1 387.8 
365.6 332.4 321.3 288.0 254.8 221.6 188.3 144.0 99.7 77.6 44.3 22.2 0.0 0.0 0.0 0.0 
5428.6 4985.5 4276.4 3556.3 2714.3 1783.7 1451.3 1362.7 1296.2 1218.7 1141.1 1041.4 952.8 853.1 731.2 631.5 542.9 465.3 409.9 376.7 343.4 321.3 
299.1 277.0 254.8 232.7 199.4 155.1 132.9 110.8 77.6 44.3 11.1 0.0 0.0 0.0 0.0 
5428.6 4885.7 4143.5 3257.2 2282.2 1528.9 1395.9 1329.5 1251.9 1174.4 1074.6 952.8 842.0 731.2 631.5 553.9 487.5 421.0 387.8 354.5 321.3 299.1 277.0 
254.8 221.6 199.4 166.2 132.9 110.8 88.6 55.4 22.2 0.0 0.0 0.0 0.0 0.0 
5428.6 4863.6 4032.7 3102.1 1972.0 1462.4 1384.8 1318.4 1240.8 1152.2 1041.4 930.6 808.8 698.0 598.3 520.7 465.3 409.9 365.6 332.4 299.1 277.0 243.7 
221.6 199.4 155.1 121.9 110.8 88.6 66.5 33.2 11.1 0.0 0.0 0.0 0.0 0.0 
5428.6 4852.5 3977.3 2969.1 1828.0 1451.3 1373.8 1307.3 1240.8 1152.2 1030.3 908.5 786.6 686.9 598.3 531.8 476.4 432.1 376.7 332.4 288.0 265.9 232.7 
210.5 177.3 121.9 88.6 77.6 55.4 33.2 22.2 0.0 0.0 0.0 0.0 0.0 0.0 
5428.6 4808.2 3966.2 2980.2 1816.9 1440.2 1373.8 1307.3 1229.7 1141.1 1030.3 908.5 797.7 698.0 609.3 542.9 487.5 432.1 376.7 332.4 288.0 265.9 232.7 
210.5 177.3 121.9 88.6 66.5 55.4 33.2 11.1 0.0 0.0 0.0 0.0 0.0 0.0 
